IESNA:LM-63-2002
[TEST]P1389446
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7904.4
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
56.4 78.0 121.4 232.0 507.3 730.6 904.0 1049.3 1201.0 1376.6 1599.9 1884.0 2272.0 2933.2 3789.6 4717.5 5784.1 6521.2 
6742.3 6488.7 5909.8 5367.8 4847.5 4205.8 2744.6 1400.5 743.6 565.8 516.0 507.3 496.5 372.9 184.3 138.7 45.5 17.3 0.0 
56.4 75.9 117.1 238.5 498.6 741.4 901.9 1045.0 1198.9 1389.7 1602.1 1881.8 2276.3 2894.2 3809.1 4750.0 5753.7 6495.2 
6768.3 6532.0 5959.7 5426.4 4856.2 4205.8 2809.7 1374.5 761.0 572.3 518.1 505.1 496.5 375.1 182.1 136.6 45.5 17.3 0.0 
56.4 75.9 112.7 219.0 459.6 700.2 899.7 1038.4 1201.0 1387.5 1602.1 1886.1 2239.5 2738.1 3585.8 4630.7 5747.2 6540.7 
6883.2 6772.7 6287.1 5812.3 5148.9 4420.5 3243.3 1695.3 914.9 630.9 533.3 505.1 492.1 446.6 186.4 132.2 54.2 21.7 0.0 
56.4 73.7 108.4 190.8 403.2 635.2 867.2 1029.8 1185.9 1365.8 1591.3 1823.2 2115.9 2488.8 3132.7 4149.5 5430.7 6553.7 7037.2 
7087.0 6835.6 6536.4 6013.9 5025.3 3839.4 2267.7 1248.7 774.0 576.7 509.5 479.1 442.3 186.4 119.2 60.7 28.2 0.0 
56.4 73.7 99.7 158.3 320.9 542.0 780.5 979.9 1131.7 1315.9 1504.6 1708.3 1966.3 2230.8 2582.0 3212.9 4316.4 5857.8 7006.8 
7407.9 7312.5 7100.0 7058.9 6722.8 5510.9 3575.0 1860.1 1094.8 682.9 487.8 390.2 349.0 214.6 108.4 75.9 41.2 0.0 
56.4 71.5 91.1 132.2 225.5 418.4 637.4 854.2 1049.3 1205.4 1389.7 1586.9 1782.1 2022.7 2289.4 2647.1 3180.4 4158.1 5838.3 
7256.1 7822.0 7746.1 7485.9 7611.7 7440.4 6536.4 4021.6 1779.9 834.7 483.5 314.4 240.6 182.1 101.9 84.6 58.5 0.0 
56.4 69.4 82.4 104.1 149.6 242.8 420.6 611.4 828.2 1034.1 1216.2 1383.2 1580.4 1788.6 2001.0 2278.5 2651.4 3171.7 3932.7 
5203.1 6850.7 8019.3 8368.3 8203.5 8114.6 8127.7 7546.6 5272.5 2315.4 884.5 355.5 219.0 162.6 130.1 106.2 86.7 0.0 
56.4 65.0 73.7 84.6 104.1 134.4 192.9 301.3 466.1 650.4 841.2 1055.8 1263.9 1476.4 1684.5 1912.1 2198.3 2540.8 2996.1 3618.3 
4537.5 5703.9 7117.4 8411.7 8723.8 8556.9 8368.3 7724.4 6157.0 3360.3 1446.0 479.1 227.6 173.4 140.9 121.4 0.0 
56.4 65.0 73.7 82.4 99.7 125.7 177.8 275.3 427.1 600.5 791.3 995.1 1209.7 1424.3 1636.8 1862.3 2139.8 2469.3 2915.9 3557.6 
4396.6 5508.8 6902.8 8246.9 8732.5 8574.2 8333.6 7739.6 6449.7 3739.7 1643.3 548.5 227.6 177.8 147.4 127.9 0.0 
56.4 62.9 67.2 71.5 75.9 84.6 95.4 117.1 147.4 201.6 290.5 407.6 559.3 717.6 908.4 1112.2 1344.1 1647.6 1994.5 2436.8 3035.1 
3679.0 4550.5 5573.8 6937.4 7824.1 7442.6 6378.1 4882.2 3306.1 2189.6 1305.1 719.8 346.9 147.4 143.1 0.0 
56.4 58.5 60.7 60.7 60.7 60.7 60.7 60.7 60.7 65.0 69.4 78.0 88.9 106.2 125.7 158.3 203.8 277.5 388.1 557.2 797.8 1062.3 1359.3 1580.4 
1769.0 2137.6 2694.8 2950.6 2655.7 2089.9 1524.1 1084.0 678.6 255.8 39.0 13.0 0.0 
56.4 58.5 58.5 56.4 56.4 54.2 52.0 49.9 49.9 49.9 49.9 49.9 52.0 54.2 58.5 62.9 73.7 93.2 130.1 188.6 273.2 340.4 342.5 277.5 
236.3 305.7 500.8 739.3 765.3 572.3 312.2 149.6 60.7 23.8 10.8 6.5 0.0 
56.4 56.4 54.2 52.0 49.9 49.9 45.5 43.4 41.2 41.2 41.2 39.0 39.0 36.9 36.9 36.9 39.0 43.4 56.4 84.6 112.7 114.9 71.5 45.5 32.5 28.2 
23.8 23.8 21.7 19.5 17.3 10.8 8.7 8.7 6.5 6.5 0.0 
56.4 54.2 49.9 45.5 43.4 43.4 39.0 36.9 32.5 28.2 26.0 23.8 21.7 19.5 15.2 13.0 10.8 8.7 8.7 8.7 6.5 4.3 4.3 2.2 2.2 2.2 4.3 4.3 2.2 4.3 4.3 4.3 4.3 
4.3 6.5 6.5 0.0 
56.4 49.9 45.5 41.2 39.0 34.7 30.4 23.8 19.5 17.3 13.0 10.8 6.5 6.5 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 2.2 4.3 4.3 
4.3 0.0 
56.4 47.7 41.2 36.9 34.7 28.2 23.8 17.3 13.0 8.7 6.5 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 4.3 4.3 
0.0 
56.4 45.5 39.0 34.7 30.4 23.8 17.3 13.0 8.7 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 2.2 
0.0 
56.4 45.5 39.0 32.5 28.2 21.7 15.2 10.8 6.5 4.3 2.2 0.0 0.0 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 
0.0 
56.4 45.5 39.0 32.5 26.0 21.7 13.0 8.7 6.5 2.2 0.0 0.0 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 
0.0 
56.4 45.5 39.0 32.5 26.0 21.7 15.2 10.8 6.5 2.2 0.0 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
56.4 45.5 39.0 32.5 28.2 21.7 15.2 10.8 8.7 4.3 4.3 6.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 0.0 
0.0 
56.4 45.5 39.0 32.5 26.0 21.7 15.2 10.8 8.7 4.3 4.3 8.7 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 
0.0 
